- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Seizure Lubricant, Black Ink Paste NS
Specifications of 034070
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- 800 or Less
-
- Color
- Gray copper color
-
- Trusco Code
- 381-3550
-
- Mass(g)
- 1210
-
- Main Components
- Mineral Oil, Graphite, Copper
-
- Application 1
- For Screws, Bolts, and Washers
-
- Application 2
- For parts where rust prevention is particularly necessary
-
- Amount Of Content
- 1 Can (1 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,639.45
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 Can (1 kg) |
Basic Specifications
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- 800 or Less
-
- Color
- Gray copper color
-
- Trusco Code
- 381-3550
-
- Mass(g)
- 1210
-
- Main Components
- Mineral Oil, Graphite, Copper
-
- Application 1
- For Screws, Bolts, and Washers
-
- Application 2
- For parts where rust prevention is particularly necessary
-
- Amount Of Content
- 1 Can (1 kg)
Product Description
[Features]
· Paste compounding graphite and metal powder at high concentrations in mineral oil.
[Applications]
· For screws, bolts, and washers.
· For areas where rust protection is particularly required.
Specifications of 034070
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- 800 or Less
-
- Color
- Gray copper color
-
- Trusco Code
- 381-3550
-
- Mass(g)
- 1210
-
- Main Components
- Mineral Oil, Graphite, Copper
-
- Application 1
- For Screws, Bolts, and Washers
-
- Application 2
- For parts where rust prevention is particularly necessary
-
- Amount Of Content
- 1 Can (1 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,639.45
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 Can (1 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?