(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumipaste BN Spray

Sumipaste BN Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 033136

  • Type
    Spray
  • Operating Temperature Range(°C)
    1200
  • Color
    White
  • Trusco Code
    421-3521
  • Mass(g)
    420
  • Main Components
    Boron Nitride (BN)
  • Application 1
    For Stainless Steel Bolts Under High Temperatures
  • Amount Of Content
    1 Can (420 ml)
Part Number
033136
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,445.76

ANTI-SEIZING LUBRICANTS 2 Piece(s) 8 Day(s) 1 Can (420 ml)

Basic Specifications

  • Type
    Spray
  • Operating Temperature Range(°C)
    1200
  • Color
    White
  • Trusco Code
    421-3521
  • Mass(g)
    420
  • Main Components
    Boron Nitride (BN)
  • Application 1
    For Stainless Steel Bolts Under High Temperatures
  • Amount Of Content
    1 Can (420 ml)

Product Description

White, boron nitride blended, anti-seizing lubricant spray for high temperatures.
[Features]
· Ideal for stainless steel fastenings and other parts that do not go well with corrosive-conducive solid blends.
· Boron nitride that has little effect on metal is compounded as a solid lubricating agent.
· It uses a synthetic oil without sulfur, chlorine or the like as the base oil, and generates almost no sludge that promotes seizure at high temperature.
· Operating Temperature Range (guideline): 1,200°C or less
[Applications]
· For preventing seizure of stainless steel bolts used at high temperature.
· For parts on which black burn prevention agents such as molybdenum or graphite should not be used.
· Also for preventing sliding parts exposed to high temperature from scorching.

Specifications of 033136

  • Type
    Spray
  • Operating Temperature Range(°C)
    1200
  • Color
    White
  • Trusco Code
    421-3521
  • Mass(g)
    420
  • Main Components
    Boron Nitride (BN)
  • Application 1
    For Stainless Steel Bolts Under High Temperatures
  • Amount Of Content
    1 Can (420 ml)
Part Number
033136
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,445.76

ANTI-SEIZING LUBRICANTS 2 Piece(s) 8 Day(s) 1 Can (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1