- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Seizure Agent for High Temperature Sumitemp Grease Spray
Specifications of STGS
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~800
-
- Color
- Yellow gold
-
- Trusco Code
- 121-8743
-
- Mass(g)
- 430
-
- Main Components
- Synthetic Oil, Copper Powder
-
- Application 1
- For bolts and nuts in high temperature, such as bolts for tightening a centrifugal casting machine, furnace, hot blast stove, etc.
-
- Application 2
- For the Nozzle Tip Threads of Injection Molders and the Sliding Parts of Molds
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,452.70
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~800
-
- Color
- Yellow gold
-
- Trusco Code
- 121-8743
-
- Mass(g)
- 430
-
- Main Components
- Synthetic Oil, Copper Powder
-
- Application 1
- For bolts and nuts in high temperature, such as bolts for tightening a centrifugal casting machine, furnace, hot blast stove, etc.
-
- Application 2
- For the Nozzle Tip Threads of Injection Molders and the Sliding Parts of Molds
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Anti-seize lubricant for use in ultra-high temperatures.
[Features]
· A gold-colored viscous grease spray which is a specially designed synthetic oil mixed with copper powder and a variety of other fine metal powders.
· Plentiful wettability and adhesion performance for metal surfaces at high temperatures.
· As it forms a dry adhesive lubricating film, the grease does not outflow or drip off.
[Applications]
· For bolts and nuts in high temperature, such as bolts for tightening a centrifugal casting machine, furnace, hot blast stove, etc.
· For various threaded portions and mold sliding parts of injection molding machines.
· For sliding nozzles, etc., with high temperature mounting bolts and sliding parts.
Specifications of STGS
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~800
-
- Color
- Yellow gold
-
- Trusco Code
- 121-8743
-
- Mass(g)
- 430
-
- Main Components
- Synthetic Oil, Copper Powder
-
- Application 1
- For bolts and nuts in high temperature, such as bolts for tightening a centrifugal casting machine, furnace, hot blast stove, etc.
-
- Application 2
- For the Nozzle Tip Threads of Injection Molders and the Sliding Parts of Molds
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,452.70
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?