(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moly Paste 500 (Assembly Anti-Seize Agent, Spray Type)

Moly Paste 500 (Assembly Anti-Seize Agent, Spray Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LP-500S

  • Type
    Spray
  • Operating Temperature Range(°C)
    350 or Less
  • Color
    Gray/Black
  • Trusco Code
    121-8921
  • Mass(g)
    430
  • Main Components
    Mineral Oil, Molybdenum Disulfide, Solvent
  • Application 1
    Rotating and sliding parts when assembling the machine
  • Feature 1
    To stop fouling during parts assembly, and makes for smooth running in.
  • Application 2
    Prevents Bolts and Nuts from Seizing
  • Amount Of Content
    1 pc (420 ml)
Part Number
LP-500S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,179.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 40 Day(s) 1 pc (420 ml)

Basic Specifications

  • Type
    Spray
  • Operating Temperature Range(°C)
    350 or Less
  • Color
    Gray/Black
  • Trusco Code
    121-8921
  • Mass(g)
    430
  • Main Components
    Mineral Oil, Molybdenum Disulfide, Solvent
  • Application 1
    Rotating and sliding parts when assembling the machine
  • Feature 1
    To stop fouling during parts assembly, and makes for smooth running in.
  • Application 2
    Prevents Bolts and Nuts from Seizing
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
· Paste lubricant consisting of molybdenum disulfide combined at a high concentration with mineral oil.
· To stop fouling during parts assembly, and makes for smooth running in.
[Applications]
· For rotating and sliding parts when assembling machinery.
· For decelerator gear teeth surface and bearings.
· Prevents bolts and nuts from seizing.

Specifications of LP-500S

  • Type
    Spray
  • Operating Temperature Range(°C)
    350 or Less
  • Color
    Gray/Black
  • Trusco Code
    121-8921
  • Mass(g)
    430
  • Main Components
    Mineral Oil, Molybdenum Disulfide, Solvent
  • Application 1
    Rotating and sliding parts when assembling the machine
  • Feature 1
    To stop fouling during parts assembly, and makes for smooth running in.
  • Application 2
    Prevents Bolts and Nuts from Seizing
  • Amount Of Content
    1 pc (420 ml)
Part Number
LP-500S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,179.00

ANTI-SEIZING LUBRICANTS 1 Piece(s) 40 Day(s) 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1