- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Black Oxide Liquid Spray Brassen
Specifications of FC142
-
- Genre
- Black Oxide Finish
-
- Type
- Spray
-
- Color
- Black
-
- Operating Temperature Range
- 400 °C or less
-
- Trusco Code
- 361-0276
-
- Features
- With 3 micron ultra thin film, it is easy to darken any metal, plastic, or glass.
-
- Use
- For applying a black finish to various metal parts or machinery.
-
- Main Components
- Urethane Resin, Graphite
-
- Mass(g)
- 415
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 587.10
|
RUST PREVENTION AGENTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Genre
- Black Oxide Finish
-
- Type
- Spray
-
- Color
- Black
-
- Operating Temperature Range
- 400 °C or less
-
- Trusco Code
- 361-0276
-
- Features
- With 3 micron ultra thin film, it is easy to darken any metal, plastic, or glass.
-
- Use
- For applying a black finish to various metal parts or machinery.
-
- Main Components
- Urethane Resin, Graphite
-
- Mass(g)
- 415
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
3 μm film room temperature black oxide agent that can withstand high temperatures of 300°C.
[Features]
· Adhesive power is increased by a unique special binder with heat resistance.
· Leave for about 1 hour after applying coating, then apply 150 to 200°C heat for approximately 10 minutes to improve adhesion and heat resistance.
· Finished to matte black 3H pencil hardness.
[Applications]
· Ideal for black oxide treatment of various metals.
· Ideal for repairing a small amount of black oxide parts and machinery.
Specifications of FC142
-
- Genre
- Black Oxide Finish
-
- Type
- Spray
-
- Color
- Black
-
- Operating Temperature Range
- 400 °C or less
-
- Trusco Code
- 361-0276
-
- Features
- With 3 micron ultra thin film, it is easy to darken any metal, plastic, or glass.
-
- Use
- For applying a black finish to various metal parts or machinery.
-
- Main Components
- Urethane Resin, Graphite
-
- Mass(g)
- 415
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 587.10
|
RUST PREVENTION AGENTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?