(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO1031 |
NO1032 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Details Model | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 369.82 |
RUST PREVENTION AGENTS | 6 Piece(s) | 5 Day(s) | Spray | Spray type | 171-7979 | 430 | 1 pc (430 ml) | ||
฿ 2,436.49 |
RUST PREVENTION AGENTS | 3 Piece(s) | 11 Day(s) | Liquid | Can Type | 171-7987 | 3500 | 1 Can (3.785 L) |
Industrial rust inhibitor that boasts both powerful permeation and detergency.
[Features]
· Floats rust/dirt/carbon/oil, etc., clinging to metal surfaces.
· With strong affinity to metal, it forms a film evenly across the entire surface, and shuts out metal corrosion due to water or oxygen.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Usable for daily maintenance management in metals including aircraft, ships, automotive parts, machine tools, instrumentation, bearings, jigs, die molds, etc.
· Optimal for rust prevention/cleaning/lubrication of metal parts.
Part Number |
---|
NO1031 |
NO1032 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Details Model | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 369.82 |
RUST PREVENTION AGENTS | 6 Piece(s) | 5 Day(s) | Spray | Spray type | 171-7979 | 430 | 1 pc (430 ml) | ||
฿ 2,436.49 |
RUST PREVENTION AGENTS | 3 Piece(s) | 11 Day(s) | Liquid | Can Type | 171-7987 | 3500 | 1 Can (3.785 L) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?