(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Rust Agent Corner Mold Guard (SMD-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SMD-M
SMD-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 780.77

RUST PREVENTION AGENTS 6 Piece(s) 8 Day(s) Transparency 123-2525 1 pc (420 ml)

฿ 780.77

RUST PREVENTION AGENTS 6 Piece(s) 8 Day(s) Green 123-2517 1 pc (420 ml)

Basic Specifications

  • Genre
    Anticorrosive
  • Type
    Spray
  • Operating Temperature Range
    -20~100°C
  • Mass(g)
    400
  • Features
    Semi-dry thin film anti-rust agent.
  • Use
    Mold rustproofing for injection molders.
  • Main Components
    Oxidized Wax Rust Preventative Agent, Solvent
  • Amount Of Content
    1 pc (420 ml)

Product Description

A high-performance semi-dry thin-film type anti-rust agent for molds.
[Features]
· Spray type.
· Green and colorless coating is available.
· A semi-dry thin-film anti-rust agent.
· Small penetration into gaps such as dowel pins, easy to remove, reduces unnecessary striking.
[Applications]
· Convenient for mold rustproofing of injection molding machines (Heavy coating is essential for long-term rustproofing).

Part Number
SMD-M
SMD-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 780.77

RUST PREVENTION AGENTS 6 Piece(s) 8 Day(s) Transparency 123-2525 1 pc (420 ml)

฿ 780.77

RUST PREVENTION AGENTS 6 Piece(s) 8 Day(s) Green 123-2517 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1