(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Rust Agent TFP 100 Spray (TFP100-TM)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFP100-TM
TFP100-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color OP (Color Code) Trusco Code Amount Of Content

฿ 809.96

RUST PREVENTION AGENTS 3 Piece(s) 8 Day(s) Transparency TM 123-2509 1 pc (330 ml)

฿ 4,400.00

RUST PREVENTION AGENTS 10 Piece(s) Same day Green U 123-2495 1 pc (330 ml)

Basic Specifications

  • Genre
    Anticorrosive
  • Type
    Spray
  • Operating Temperature Range
    -20~100°C
  • Mass(g)
    330
  • Features
    An anti-rust agent that has permeability and water displacement, exerts rust prevention with a thin film of approximately 5 μm.
  • Use
    Prevention of rust and removal of moisture and water contents from injection molder molds, machine parts, and assembly parts.
  • Main Components
    Oxidized Wax Rust Preventative Agent, Solvent, Propellant (DME)
  • Amount Of Content
    1 pc (330 ml)

Product Description

Heat resistant, low odor, ultra-thin film anti-rust agent.
[Features]
· Green and colorless coating is available.
· With permeability and water displacement properties, it demonstrates excellent rust prevention with a thin film of approximately 5 μm.
· The operating temperature range (guideline) is from -20 to +100°C.
· Mold rustproofing of injection molding machines. Forms a uniform coating even on complex molds, with a low amount of spray.
[Applications]
· Ideal for prevention of rust on machine parts/devices waiting for machine parts and assembly parts processing or assembly and after cleaning.
· Perfect for rust prevention of small parts, such as electric parts and vehicle parts.
· Convenient for removing humidity and moisture.

Part Number
TFP100-TM
TFP100-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color OP (Color Code) Trusco Code Amount Of Content

฿ 809.96

RUST PREVENTION AGENTS 3 Piece(s) 8 Day(s) Transparency TM 123-2509 1 pc (330 ml)

฿ 4,400.00

RUST PREVENTION AGENTS 10 Piece(s) Same day Green U 123-2495 1 pc (330 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1