(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NIC Metal Rust Preventative Agent Spray (4004130)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4004130
4004230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 955.08

RUST PREVENTION AGENTS 3 Piece(s) 8 Day(s) Green 366-4074 1 pc (480 ml)

฿ 955.08

RUST PREVENTION AGENTS 3 Piece(s) 8 Day(s) Colorless and translucent 366-4082 1 pc (480 ml)

Basic Specifications

  • Genre
    Anticorrosive
  • Type
    Spray
  • Operating Temperature Range
    -20~50℃
  • Use
    Rust-proofing of the mold.
  • Main Components
    Wax Type Rust Proofing
  • Mass(g)
    432
  • Amount Of Content
    1 pc (480 ml)

Product Description

[Features]
·Since it is easy to remove by wiping, it eliminates wasteful resin molding and improves efficiency.
·Since it is an ultra-thin film type, it greatly reduces setup time when changing molds.
·Since inverted spraying is possible, it can be effectively used for complicated parts.
[Applications]
·Mold rust prevention.
·Rust prevention for items other than molds.

Part Number
4004130
4004230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 955.08

RUST PREVENTION AGENTS 3 Piece(s) 8 Day(s) Green 366-4074 1 pc (480 ml)

฿ 955.08

RUST PREVENTION AGENTS 3 Piece(s) 8 Day(s) Colorless and translucent 366-4082 1 pc (480 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Removal by wiping operation is good so that waste of resin can be eliminated and efficiency can be improved.

Usage

●Anti-rust on molds.

Specification

●Capacity(ml):480
●SPQ(piece):6
●Working Temperature Range: -20 to 50°C

Materials

●Principal Component: Wax Type Anti-Rust Agent