(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HP-300-01 |
HP-300-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,070.00 ฿ 11,256.00 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 17 Day(s) | 170 | 361-5421 | 1 pc (100 g) | ||
฿ 59,917.00 ฿ 47,933.60 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 16 Day(s) | 540 | 397-4421 | 1 pc (500 g) |
Special grease with excellent oil resistance, heat resistance, solvent resistance, and chemical resistance.
[Features]
· Based on fluorinated polyether.
· Excellent oil resistance, heat resistance, solvent resistance, and chemical resistance.
· Exerts almost no influence on rubber or plastic.
· Operating temperature range: -65 – +250°C.
· NSF H1 certified.
[Applications]
· As a coating line bearing / a hot-air dryer motor bearing.
Part Number |
---|
HP-300-01 |
HP-300-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,070.00 ฿ 11,256.00 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 17 Day(s) | 170 | 361-5421 | 1 pc (100 g) | ||
฿ 59,917.00 ฿ 47,933.60 |
LUBRICANTS FOR FOOD MACHINE | 1 Piece(s) | 16 Day(s) | 540 | 397-4421 | 1 pc (500 g) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?