(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote Fluoride, Ultra High Function, HP-500 Grease (HP-500-01)

Molykote Fluoride, Ultra High Function, HP-500 Grease (HP-500-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HP-500-01
HP-500-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 10,324.00

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 16 Day(s) 200 123-0042 1 pc (100 g)

฿ 44,080.00

฿ 35,264.00

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 22 Day(s) 540 123-0051 1 pc (500 g)

Basic Specifications

  • Product Type
    Other
  • NSF
    NSF H1
  • Color
    White
  • Operating Temperature Range
    -20~250℃
  • Exactly
    280
  • Specifications
    NSF H1 Certified
  • Main Ingredient
    Perfluoropolyether, Fluorine Resin (PTFE)
  • Application
    Bearing of coating line used as bearing for hot air dryer motor.

Product Description

A special grease based on fluorinated polyether that has almost no effect on rubber and plastic.
[Features]
·It has excellent oil resistance, heat resistance, solvent resistance, and chemical resistance.
·Has almost no effect on rubber and plastics.
·Food grade (NSF, H1) for food processing machinery.
·Operating Temperature Range: -20 to +250°C .
[Applications]
·For bearings in painting lines and motor bearings for hot air dryers.
·Plastic/rubber injection molding machines, food processing machines.

Part Number
HP-500-01
HP-500-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Trusco Code Amount Of Content

฿ 10,324.00

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 16 Day(s) 200 123-0042 1 pc (100 g)

฿ 44,080.00

฿ 35,264.00

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 22 Day(s) 540 123-0051 1 pc (500 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Special grease based on fluorine polyether. Excellent in oil resistance, heat resistance, solvent resistance and chemical resistance.

Usage

●Bearings for Painting Lines, Hot Air Dryers for Motor Bearings.

Specification

●Cone Penetration:280
●Color:White
●NSF H1 Certified
●Working Temperature Range: -20 to 250°C
●Fluorine Thickening Grease

Materials

●Principal Component: Perfluoropolyether + Fluorine Resin(PTFE)