- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hood Silicone Spray No.1413
Specifications of NO1413
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- Transparency
-
- Operating Temperature Range
- -40~200℃
-
- Trusco Code
- 171-8118
-
- Use
- Lubrication of moving parts, such as cutters, conveyors, refilling machines, ovens and freezers for food machinery.
-
- Specifications
- NSF H1 Authorization
-
- Main Components
- Silicone Oil, Petroleum Solvent
-
- Mass(g)
- 415
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 387.55
|
LUBRICANTS FOR FOOD MACHINE
|
4 Piece(s)
|
|
8 Day(s)
|
1 pc (430 ml) |
Basic Specifications
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- Transparency
-
- Operating Temperature Range
- -40~200℃
-
- Trusco Code
- 171-8118
-
- Use
- Lubrication of moving parts, such as cutters, conveyors, refilling machines, ovens and freezers for food machinery.
-
- Specifications
- NSF H1 Authorization
-
- Main Components
- Silicone Oil, Petroleum Solvent
-
- Mass(g)
- 415
-
- Amount Of Content
- 1 pc (430 ml)
Product Description
Lubricant for use with foodstuff machinery. Can be used in a wide temperature range of -40° to +200°C.
[Features]
· Improves lubrication performance of food production machinery without affecting the rubber and plastic.
· Does not harm food even if it comes in contact, so it is registered with NSF (of Japan) as a H1 grade lubricant.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· Ideal for lubrication of moving parts, such as cutters, refilling machines, conveyors, freezers and ovens for food machinery.
Specifications of NO1413
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- Transparency
-
- Operating Temperature Range
- -40~200℃
-
- Trusco Code
- 171-8118
-
- Use
- Lubrication of moving parts, such as cutters, conveyors, refilling machines, ovens and freezers for food machinery.
-
- Specifications
- NSF H1 Authorization
-
- Main Components
- Silicone Oil, Petroleum Solvent
-
- Mass(g)
- 415
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 387.55
|
LUBRICANTS FOR FOOD MACHINE
|
4 Piece(s)
|
|
8 Day(s)
|
1 pc (430 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?