(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Alcohol Grease (Can Type) (WAG-25-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WAG-25-1
WAG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 3,298.83

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 6 Day(s) No.1 121-8816 1 Can (2.5 kg)

฿ 3,298.83

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 6 Day(s) No.2 121-8808 1 Can (2.5 kg)

Basic Specifications

  • Product Type
    Other
  • NSF
    NSF H1
  • Color
    White
  • Operating Temperature Range
    -20~200℃
  • Main Components
    Purification liquid paraffin oil, Aluminum composite soap, Zinc oxide
  • Mass(g)
    2800
  • Features
    Liquid paraffin base is enhanced with aluminum composite soap.
  • Use
    Manufacturing equipment, cleaning equipment, packaging equipment for food, medical products, and cosmetics.
  • Amount Of Content
    1 Can (2.5 kg)

Product Description

[Features]
· Enhanced with an aluminum composite soap made of a liquid paraffin base.
· Excellent resistance to heat and water.
[Applications]
· Manufacturing equipment, cleaning equipment, packaging equipment for food, medical products, and cosmetics.

Part Number
WAG-25-1
WAG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 3,298.83

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 6 Day(s) No.1 121-8816 1 Can (2.5 kg)

฿ 3,298.83

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 6 Day(s) No.2 121-8808 1 Can (2.5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1