(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant for Food Machinery, Sumitech FG901

Lubricant for Food Machinery, Sumitech FG901

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 249660

  • Product Type
    Paste
  • NSF
    NSF H1
  • Color
    White
  • Operating Temperature Range
    -30℃~250℃
  • Main Components
    Fluorine Compound
  • Trusco Code
    421-3530
  • Mass(g)
    110
  • Features
    Safe and secure lubricant that is registered with the NSF H1 and whose incidental contact with food is permitted.
  • Use
    Can be used in food cutting parts, medicine manufacturing parts, cosmetic manufacturing equipment, cleaning equipment, packaging equipment, loading equipment, shaft bearings of transport equipment, gears, chains, sliding parts etc.
  • Amount Of Content
    1 pc (100 g)
Part Number
249660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,115.98

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 6 Day(s) 1 pc (100 g)

Basic Specifications

  • Product Type
    Paste
  • NSF
    NSF H1
  • Color
    White
  • Operating Temperature Range
    -30℃~250℃
  • Main Components
    Fluorine Compound
  • Trusco Code
    421-3530
  • Mass(g)
    110
  • Features
    Safe and secure lubricant that is registered with the NSF H1 and whose incidental contact with food is permitted.
  • Use
    Can be used in food cutting parts, medicine manufacturing parts, cosmetic manufacturing equipment, cleaning equipment, packaging equipment, loading equipment, shaft bearings of transport equipment, gears, chains, sliding parts etc.
  • Amount Of Content
    1 pc (100 g)

Product Description

[Features]
· Safe and secure lubricant that is registered with the NSF H1 and whose incidental contact with food is permitted.
· It is a fluorine grease with high stability.
· Can be used with a wide working temperature range. (Operating temperature range: -30°C to 250°C)
[Applications]
· Can be used for food parts, medicine manufacturing parts, cosmetic manufacturing equipment, cleaning equipment, packaging equipment, loading equipment, shaft bearings of transport equipment, gears, chains, sliding parts, etc.

Specifications of 249660

  • Product Type
    Paste
  • NSF
    NSF H1
  • Color
    White
  • Operating Temperature Range
    -30℃~250℃
  • Main Components
    Fluorine Compound
  • Trusco Code
    421-3530
  • Mass(g)
    110
  • Features
    Safe and secure lubricant that is registered with the NSF H1 and whose incidental contact with food is permitted.
  • Use
    Can be used in food cutting parts, medicine manufacturing parts, cosmetic manufacturing equipment, cleaning equipment, packaging equipment, loading equipment, shaft bearings of transport equipment, gears, chains, sliding parts etc.
  • Amount Of Content
    1 pc (100 g)
Part Number
249660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,115.98

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 6 Day(s) 1 pc (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1