- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of FOS
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -10~100℃
-
- Main Components
- Purification liquid paraffin oil, Fluororesin (PTFE)
-
- Trusco Code
- 121-8778
-
- Mass(g)
- 380
-
- Features
- Effective for locations frequently supplied with oil or locations that should have a lower viscous resistance.
-
- Use
- For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 982.86
|
LUBRICANTS FOR FOOD MACHINE
|
2 Piece(s)
|
|
9 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -10~100℃
-
- Main Components
- Purification liquid paraffin oil, Fluororesin (PTFE)
-
- Trusco Code
- 121-8778
-
- Mass(g)
- 380
-
- Features
- Effective for locations frequently supplied with oil or locations that should have a lower viscous resistance.
-
- Use
- For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· Effective for frequently oiled areas and areas where viscosity resistance needs to be reduced.
· NSF "H1" certified low-viscosity white oil with blended fluorine resin (PTFE).
· Adopts an easy to use folding type nozzle. When used, spraying is possible with the long nozzle extended horizontally and the cap still in place, and when stored, the long nozzle can be folded away.
[Applications]
· For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
· Also for chains which are vulnerable to dirt and for sliding parts.
Specifications of FOS
-
- Product Type
- Oil
-
- NSF
- NSF H1
-
- Color
- White
-
- Operating Temperature Range
- -10~100℃
-
- Main Components
- Purification liquid paraffin oil, Fluororesin (PTFE)
-
- Trusco Code
- 121-8778
-
- Mass(g)
- 380
-
- Features
- Effective for locations frequently supplied with oil or locations that should have a lower viscous resistance.
-
- Use
- For lubrication points on manufacturing equipment, cleaning equipment, refilling equipment and transportation equipment for food, medical products, and cosmetics.
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 982.86
|
LUBRICANTS FOR FOOD MACHINE
|
2 Piece(s)
|
|
9 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?