1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact Wrench (Corner Type) (Part Number)

AIR IMPACT WRENCHES

Air Impact Wrench (Corner Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 75,117.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Compact and lightweight, making it ideal for tightening and removing work in narrow spaces and corners.
[Applications]
- For tightening and removing work in narrow areas and corners.

Features

●Compact and lightweight type, ideal for tightening and removing work in narrow spaces and corners.
●Demonstrates power in removing, excellent in durability for high strength gear, strong casing structure.

Usage

●For narrow places, tightening of corner parts, detaching work.

Specification

●Capacity Bolt Diameter(mm):14
●Socket Input Drive(mm):12.7
●Max Tightening Torque(N・m):250
●No Load Speed(min-1):4600
●Air Consumption(m3/min):0.5
●Hose Mounting Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):359
●Hammer Type:Double Hammer
●Working Air Pressure: 0.49MPa
●Height of Corner Part: 86.5mm

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
13WHCL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 75,117.00

AIR IMPACT WRENCHES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 210 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 14
Hammer Type Double Operating Air Pressure(Mpa) 0.49 Hose Fixing Port Rc1/4
Air Consumption(m³/min) 0.5 Exhaust Front Total Length(mm) 359
Corner Height(mm) 86.5 Trusco Code 169-1554 Mass(g) 4500
Advantages Compact and lightweight, it is ideal for tightening and removing tasks in narrow spaces and corners. Use Useful for fastening and detaching at narrow parts and corners.

Please check the type/dimensions/specifications of the part 13WHCL in the Air Impact Wrench (Corner Type) series.