1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact Wrench Baby Butterfly (Part Number)

AIR IMPACT WRENCHES

Air Impact Wrench Baby Butterfly
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,543.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The world's smallest class impact wrench that fits in the palm of your hand.
·You can switch between forward and reverse rotation with just your thumb.
·160 degree swivel hose connection port.
[Applications]
·Ideal for changing combine saw blades.
·For work in hard-to-reach places such as around automobile engines.

Features

●The world's smallest impact wrench that fits in the palm of your hand.
●Can be shifted to forward and reverse rotation by thumb only.
●160° rotation swivel type hose connector port.

Usage

●For replacement of the combine blade.
●For work in places where hands are difficult to enter such as around the engine of an automobile.

Specification

●Capacity Bolt Diameter(mm):8
●Socket Input Drive(mm):9.5
●Max Tightening Torque(N・m):50
●No Load Speed(min-1):10000
●Air Consumption(m3/min):0.2
●Hose Mounting Port:NPT1/4
●Exhaust:Upward
●Total Length(mm):137
●Hammer Type:Double Hammer
●Working Air Pressure: 0.62MPa
●Hose Inner Diameter: 6.5mm
●Built-in 4-stage air regulator

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SP-1850
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,543.50

AIR IMPACT WRENCHES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 50 Socket Insertion Angle(mm) 9.5 Suitable Bolt Diameter(φ/mm) 8
Hammer Type Double Number of Turns(rpm) 10000 Operating Air Pressure(Mpa) 0.62
Hose Fixing Port NPT1/4 Air Consumption(m³/min) 0.2 Exhaust Upward
Total Length(mm) 137 Hose Inner Dia.(mm) 6.5 Trusco Code 332-1240
Mass(g) 460 Use Ideal for replacement of threshing tines of combines and for work in narrow spaces such as vehicle engine rooms. Specifications Built-in 4-stage Air Regulator

Please check the type/dimensions/specifications of the part SP-1850 in the Air Impact Wrench Baby Butterfly series.