1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Impact Wrench (Ultra Series) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
  • Air Impact Wrench (Ultra Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,688.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Lightweight model, adopting high-tech resin body.

Usage

●Auto engine disassembly maintenance.
●Ordinary passenger car tire removal work.
●Motorbike maintenance work.
●General Industry/Assembly/Disassembly Work.

Specification

●Exhaust:Back
●Hammer Type:Twin Hammer
●Working Air Pressure: 0.48 to 0.68MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SI-1357-ULTRA
SI-1457ULTRA
SI-1550T-ULTRA
SI-1600B-ULTRA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 11,688.00

AIR IMPACT WRENCHES 1 Piece(s) 10 Day(s) 3009.512–148500Rc1/40.31274571165782590393-87191110

฿ 12,315.00

AIR IMPACT WRENCH 1 Piece(s) 1 Day(s) 35012.7148500Rc1/40.31264571165782903440-06661100

฿ 24,888.00

AIR IMPACT WRENCHES 1 Piece(s) 1 Day(s) 120019257000Rc3/80.622184571165782392360-99523300

฿ 13,394.00

AIR IMPACT WRENCHES 1 Piece(s) 1 Day(s) 46012.7168000Rc1/40.381484571165782019337-63201040

Loading...

  1. 1

Basic Information

Hammer Type Twin Operating Air Pressure(Mpa) 0.48~0.68 Exhaust Rear
Advantages A lightweight model with high-tech resin body. Use Automobile engine overhauls. Passenger vehicle tire removal and installation. Motorcycle repairs, General industrial assembly and disassembly. Notes Tightening torque is a standard value. Torque value changes depending on conditions.