1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Saw (Part Number)

MCC RECIPROCATING PIPE SAW

Power Saw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,538.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cuts easily by using a highly durable saw blade and vise with a magnet.
· It has a built-in speed controller that can steplessly adjust the speed.
· The circuit protector prevents damage to the motor and saw blade.

Part Number
PS-200 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,538.00

฿ 29,014.96

MCC RECIPROCATING PIPE SAW 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Reciprocating Saw (Pipe Saw) Stroke times(min-1) 600~2200 Stroke(mm) 26
Double Insulation NA Trusco Code 404-5874 Mass(g) 4600
Power Supply(V) AC100V Features Cuts easily by using highly durable saw blade and vise with a magnet Specifications, cutting performance Steel Pipe, PVC Pipe 200A, Stainless Steel Pipe 100 A
Cord Length 2.6m

Please check the type/dimensions/specifications of the part PS-200 in the Power Saw series.