(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BF-10030 |
BF-10040 |
BF-10050 |
BF-10060 |
BF-10080 |
BF-10100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Two-sided Width Size (mm) |
Stem Length (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,519.30 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 24 | 69 | 341-7514 | 8 | ||
฿ 3,051.19 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 8 Day(s) | 4 | 30 | 75 | 341-7522 | 16 | ||
฿ 3,245.54 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 5 | 34 | 86 | 341-7531 | 25 | ||
฿ 4,214.21 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 6 | 40 | 98 | 341-7549 | 50 | ||
฿ 4,509.74 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 46 | 110 | 341-7557 | 90 | ||
฿ 5,386.47 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 52 | 124 | 341-7565 | 145 |
[Features]
· Used for tightening and removing hex socket bolts, cap screws, etc.
· A JIS equivalent product.
· The product has undergone the Product Safety Evaluation Center's Metal Spark Non-ignition Test.
· Even with shock or friction, no sparks are generated which could be an ignition source.
· Non-magnetic.
· Highly resistant to corrosion.
· Highly resistant to friction (Bericon).
[Applications]
· Explosion proof: Tankers, submarines, mines, oil fields, oil refineries, gas work sites, gasoline and LPG warehouses and trucks, chemical plants, oil chemical plants, explosives plants, fireworks plants, paint plants, dye plants, powder plants, extract plants, aircraft maintenance sites, thermal power plants, smelting works.
· Nonmagnetic: computer/communications equipment assembly factories, magnetic tape factories, minesweepers.
· Corrosion resistance: Food processing plants, water supply facilities construction sites.
Part Number |
---|
BF-10030 |
BF-10040 |
BF-10050 |
BF-10060 |
BF-10080 |
BF-10100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Two-sided Width Size (mm) |
Stem Length (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,519.30 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 5 Day(s) | 3 | 24 | 69 | 341-7514 | 8 | ||
฿ 3,051.19 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 8 Day(s) | 4 | 30 | 75 | 341-7522 | 16 | ||
฿ 3,245.54 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 5 | 34 | 86 | 341-7531 | 25 | ||
฿ 4,214.21 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 6 | 40 | 98 | 341-7549 | 50 | ||
฿ 4,509.74 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 46 | 110 | 341-7557 | 90 | ||
฿ 5,386.47 |
YGK NON-SPARKING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 52 | 124 | 341-7565 | 145 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?