(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
CBHX-9S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,903.47 |
HMS NON-SPARKING TOOLS | 1 Piece(s) | 8 Day(s) |
[Features]
· Tool which will not let off sparks even when hit or scraped.
· In addition to not letting off sparks, it is non-magnetic and corrosion resistant.
[Applications]
· Chemical industry, petroleum, iron making, gas production, explosive manufacturing plants, shipyards, aviation industry, to have aboard a ship, thermal power plants, pharmaceutical plants, aluminum refineries, milling factories, on-site medical device maintenance, clean rooms etc.
[Product Specifications]
· Set contents (mm): 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
· Set contents (no.): 9
· US accreditation body FM Approvals certified product
· UKAS (United Kingdom Accreditation Service) certified product
· JAN code: 4560357419888
· Trusco code: 420-8099
· Weight: 260 g
[Materials/Finish]
· Beryllium Copper Alloy
Part Number |
---|
CBHX-9S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,903.47 |
HMS NON-SPARKING TOOLS | 1 Piece(s) | 8 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?