(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold Cutting Scissors, ASR

Gold Cutting Scissors, ASR

You can add up to 6 items to the comparison list.

Loading...

Specifications of ASR-0101

  • Overall Length(mm)
    225
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.6
  • Trusco Code
    369-9757
  • Features
    Can cut not only straight lines but can easily cut small curves.
  • Mass(g)
    270
Part Number
ASR-0101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,450.88

MCC SHEET METAL SCISSORS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Overall Length(mm)
    225
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.6
  • Trusco Code
    369-9757
  • Features
    Can cut not only straight lines but can easily cut small curves.
  • Mass(g)
    270

Product Description

[Features]
· Easily cuts straight lines and small curves.
[Applications]
· For cutting tinplate and stainless steel plate.

Specifications of ASR-0101

  • Overall Length(mm)
    225
  • Blade Length(mm)
    30
  • Cutting Capacity: Steel Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.6
  • Trusco Code
    369-9757
  • Features
    Can cut not only straight lines but can easily cut small curves.
  • Mass(g)
    270
Part Number
ASR-0101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,450.88

MCC SHEET METAL SCISSORS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1