(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Craft (Straight Blade, Curved Blade) (350-M)

Metal Craft (Straight Blade, Curved Blade) (350-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
350-M
350-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailed Type JAN Code Trusco Code Cutting Edge Features

฿ 625.92

ARS HANDICRAFT SCISSORS 1 Piece(s) 5 Day(s) Flange steel 4965280671004 243-1386 Flange steel Can easily cut thin plates (around 0.3-0.5 mm), such as aluminum plates, copper plates, and tin plates. It has a hard chrome-plated finish.

฿ 698.68

HANDICRAFT SCISSORS 1 Piece(s) Same day Straight blade 4965280670007 243-1378 Straight edge Can easily cut thin plates (around 0.3-0.5 mm), such as aluminum plates, copper plates, and tin plates. It has a hard chrome-plated finish. A wire cutter is included (ϕ1.6 mm) on the straight edge.

Basic Specifications

  • Total Length(mm)
    160
  • Blade Length(mm)
    30
  • Cutting Capacity: Iron Plate(mm)
    0.5
  • Cutting Capacity: Copper Plate(mm)
    0.5
  • Cutting Capacity: Stainless Steel Plate(mm)
    0.3
  • Mass(g)
    50

Product Description

Can easily cut thin plates (around 0.3-0.5 mm), such as aluminum plates, copper plates, and tin plates.

Part Number
350-M
350-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailed Type JAN Code Trusco Code Cutting Edge Features

฿ 625.92

ARS HANDICRAFT SCISSORS 1 Piece(s) 5 Day(s) Flange steel 4965280671004 243-1386 Flange steel Can easily cut thin plates (around 0.3-0.5 mm), such as aluminum plates, copper plates, and tin plates. It has a hard chrome-plated finish.

฿ 698.68

HANDICRAFT SCISSORS 1 Piece(s) Same day Straight blade 4965280670007 243-1378 Straight edge Can easily cut thin plates (around 0.3-0.5 mm), such as aluminum plates, copper plates, and tin plates. It has a hard chrome-plated finish. A wire cutter is included (ϕ1.6 mm) on the straight edge.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1