(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve Handle (round) (CBVH-300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBVH-250
CBVH-300
CBVH-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(G)
Height
(mm)
Opening
(mm)
Shaft Diameter
(mm)

฿ 4,038.85

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 365 47 35 13

฿ 7,519.00

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 300 470 50 40 14

฿ 14,307.00

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 500 1205 79 60 17.5

Basic Specifications

  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Part Number
CBVH-250
CBVH-300
CBVH-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(G)
Height
(mm)
Opening
(mm)
Shaft Diameter
(mm)

฿ 4,038.85

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 365 47 35 13

฿ 7,519.00

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 300 470 50 40 14

฿ 14,307.00

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 500 1205 79 60 17.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy