(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,837.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBRH-17
CBRH-19
CBRH-21
CBRH-22
CBRH-24
CBRH-27
CBRH-30
CBRH-32
CBRH-36
CBRH-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Length
(mm)
Mass
(G)

฿ 6,837.31

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 17 230 725

฿ 7,624.80

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 19 240 745

฿ 8,433.95

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 21 250 942

฿ 8,588.68

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 22 260 963

฿ 9,780.58

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 24 270 1175

฿ 10,487.43

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 27 285 1253

฿ 12,296.68

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 30 300 1532

฿ 13,371.70

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 32 315 1622

฿ 14,957.78

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 36 330 1829

฿ 16,624.63

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 41 330 2129

Basic Specifications

  • Material
    Beryllium Copper Alloys
Part Number
CBRH-17
CBRH-19
CBRH-21
CBRH-22
CBRH-24
CBRH-27
CBRH-30
CBRH-32
CBRH-36
CBRH-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Length
(mm)
Mass
(G)

฿ 6,837.31

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 17 230 725

฿ 7,624.80

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 19 240 745

฿ 8,433.95

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 21 250 942

฿ 8,588.68

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 22 260 963

฿ 9,780.58

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 24 270 1175

฿ 10,487.43

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 27 285 1253

฿ 12,296.68

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 30 300 1532

฿ 13,371.70

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 32 315 1622

฿ 14,957.78

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 36 330 1829

฿ 16,624.63

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 41 330 2129

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy