(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Plier (CBWP-360)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBWP-250
CBWP-360
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Maximum Mouth Opening
(mm)
Mass
(G)
Trusco Code

฿ 6,886.52

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 45 453 416-9646

฿ 8,005.03

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 360 65 790 416-9654

Basic Specifications

Product Description

[Features]
·It is a tool that does not generate sparks even when friction or impact is applied.
·In addition to not letting off sparks, it is non-magnetic and corrosion resistant.
·It has been accredited by FM Approvals, an accredited agency in the United States.
·Accredited by UKAS (Eucas, UK Accreditation Board).
[Applications]
·Chemical industry, petroleum, steel, gas industry, explosives manufacturing factory, shipyard, aviation industry, shipboard, thermal power plant, pharmaceutical factory, aluminum refinery, powder mill, medical equipment maintenance site, clean room, etc.

Part Number
CBWP-250
CBWP-360
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Maximum Mouth Opening
(mm)
Mass
(G)
Trusco Code

฿ 6,886.52

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 45 453 416-9646

฿ 8,005.03

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 360 65 790 416-9654

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●United States Accredited Institutions FM Approvals certified.
●UKAS(eucas, United Kingdom accreditation service) certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy