(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Nose Pliers (CBLP-150)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBLP-150
CBLP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(G)
Trusco Code

฿ 4,472.86

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 155 165 420-8781

฿ 4,861.96

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 215 305 420-8790

Basic Specifications

  • Cutting Capacity: Iron Wire(mm)
    1.3
  • Cutting Capacity: Steel Wire(mm)
    1.5
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

Part Number
CBLP-150
CBLP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(G)
Trusco Code

฿ 4,472.86

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 155 165 420-8781

฿ 4,861.96

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 215 305 420-8790

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1