(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pliers (CBCP-200)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBCP-150
CBCP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Maximum Mouth Opening
(mm)
Mass
(G)
Trusco Code

฿ 4,347.47

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 160 8 213 420-7769

฿ 6,209.49

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 200 13 323 420-7777

Basic Specifications

Product Description

[Features]
- A tool that does not generate sparks even when subjected to friction or impact.
・In addition to being non-flammable, it is also non-magnetic and has excellent corrosion resistance.
・Certified by the US certification body FM Approvals.
・Already certified by UKAS (UKAS, UK Certification Body Accreditation Council).
[Applications]
・Chemical industry, petroleum, steel, gas industry, explosive manufacturing factory, shipyard, aviation industry, on-board use, thermal power plant, pharmaceutical factory, aluminum refinery, flour mill, medical equipment Maintenance sites, clean rooms, etc.

Part Number
CBCP-150
CBCP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Maximum Mouth Opening
(mm)
Mass
(G)
Trusco Code

฿ 4,347.47

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 160 8 213 420-7769

฿ 6,209.49

HMS NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 200 13 323 420-7777

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy