(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toe Key Wrench

Toe Key Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of TW-68

  • Maximum Opening(mm)
    68
  • Mouth Depth(mm)
    56
  • Overall Length(mm)
    200
  • Mass(g)
    230
  • Trusco Code
    222-1888
  • Application
    For tightening sanitary piping (water faucet, trap piping, rotor ring, etc.) nuts, cosmetic nuts, fittings, etc.
Part Number
TW-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,589.91

MCC MOTOR WRENCHES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    68
  • Mouth Depth(mm)
    56
  • Overall Length(mm)
    200
  • Mass(g)
    230
  • Trusco Code
    222-1888
  • Application
    For tightening sanitary piping (water faucet, trap piping, rotor ring, etc.) nuts, cosmetic nuts, fittings, etc.

Product Description

[Features]
· This is a compact design with a short, vertical handle.
· Uses a quick worm-screw opening mechanism. Work efficiency is greatly boosted.
[Applications]
· For tightening sanitary piping (water faucet, trap piping, rotor ring, etc.) nuts, decorative nuts, fittings, etc.

Specifications of TW-68

  • Maximum Opening(mm)
    68
  • Mouth Depth(mm)
    56
  • Overall Length(mm)
    200
  • Mass(g)
    230
  • Trusco Code
    222-1888
  • Application
    For tightening sanitary piping (water faucet, trap piping, rotor ring, etc.) nuts, cosmetic nuts, fittings, etc.
Part Number
TW-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,589.91

MCC MOTOR WRENCHES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1