(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Wrench Aluminum Quick

Motor Wrench Aluminum Quick

You can add up to 6 items to the comparison list.

Loading...

Specifications of TWMA-260

  • Maximum Opening(mm)
    70
  • Mouth Depth(mm)
    35
  • Overall Length(mm)
    260
  • Mass(g)
    280
  • Trusco Code
    301-6102
  • Application
    For tightening and loosening plating nuts, etc.
Part Number
TWMA-260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,418.38

MCC MOTOR WRENCHES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    70
  • Mouth Depth(mm)
    35
  • Overall Length(mm)
    260
  • Mass(g)
    280
  • Trusco Code
    301-6102
  • Application
    For tightening and loosening plating nuts, etc.

Product Description

[Features]
· The quick worm-screw mechanism allows fast size adjustments.
· It is made of aluminum alloy that does not easily scratch the plating nut.
[Applications]
· For tightening and loosening plating nuts, etc.

Specifications of TWMA-260

  • Maximum Opening(mm)
    70
  • Mouth Depth(mm)
    35
  • Overall Length(mm)
    260
  • Mass(g)
    280
  • Trusco Code
    301-6102
  • Application
    For tightening and loosening plating nuts, etc.
Part Number
TWMA-260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,418.38

MCC MOTOR WRENCHES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1