(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Valve Single Manifold Kit (for R410A)

Ball Valve Single Manifold Kit (for R410A)

You can add up to 6 items to the comparison list.

Loading...

Specifications of W1-410BVK-2

  • Product Type
    Manifold Kit
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    NA
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    364-5959
  • Mass(g)
    950
  • Features
    Set of 3 charging hoses. Ideal for low pressure side single service port only room air conditioners. Because it is a ball valve type handle, the opened and closed state of the valve can be identified at a glance, making operation very easy.
  • Set Content
    Ball Valve Type Single Manifold for R410A Charge Hose (90 cm) 3 pcs for R410A
Part Number
W1-410BVK-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,890.75

BUN MANIFOLD KITS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Manifold Kit
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    NA
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    364-5959
  • Mass(g)
    950
  • Features
    Set of 3 charging hoses. Ideal for low pressure side single service port only room air conditioners. Because it is a ball valve type handle, the opened and closed state of the valve can be identified at a glance, making operation very easy.
  • Set Content
    Ball Valve Type Single Manifold for R410A Charge Hose (90 cm) 3 pcs for R410A

Product Description

[Features]
· Set of 3 charging hoses.
· Ideal for room air conditioners with only a single low-pressure side service port.
· The open/close state of the valve can be identified at a glance as it is a ball valve type handle, making operation very easy.

Specifications of W1-410BVK-2

  • Product Type
    Manifold Kit
  • Connection Port Diameter
    5/16 Flare (1/2-20UNF)
  • Gage Diameter(mm)
    68
  • With Case
    NA
  • Low Pressure Compound Gage(MPa)
    -0.1~3.8
  • Trusco Code
    364-5959
  • Mass(g)
    950
  • Features
    Set of 3 charging hoses. Ideal for low pressure side single service port only room air conditioners. Because it is a ball valve type handle, the opened and closed state of the valve can be identified at a glance, making operation very easy.
  • Set Content
    Ball Valve Type Single Manifold for R410A Charge Hose (90 cm) 3 pcs for R410A
Part Number
W1-410BVK-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,890.75

BUN MANIFOLD KITS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1