(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
Y07101A |
Y07102A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Connection Size | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 355.14 |
REFRIGERANT RECOVERY MC | 1 Piece(s) | 31 Day(s) | For R410A | W 26-14 (Female) 5/16" Flared (Male) | 376-0685 | ||
฿ 361.75 |
ASD REFRIGERANT RECOVERY MC | 1 Piece(s) | 12 Day(s) | For R407C, R404A, R507A, R134a, R12, R22, R502 | W 26-14 (Female) 1/4" Flared (Male) | 376-0693 |
[Features]
· Adapter for connecting freon cylinders and charging hoses.
[Applications]
· Adapter for connecting freon cylinders and charging hoses.
Part Number |
---|
Y07101A |
Y07102A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Connection Size | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 355.14 |
REFRIGERANT RECOVERY MC | 1 Piece(s) | 31 Day(s) | For R410A | W 26-14 (Female) 5/16" Flared (Male) | 376-0685 | ||
฿ 361.75 |
ASD REFRIGERANT RECOVERY MC | 1 Piece(s) | 12 Day(s) | For R407C, R404A, R507A, R134a, R12, R22, R502 | W 26-14 (Female) 1/4" Flared (Male) | 376-0693 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?