(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Valve (Y93834)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y93834
Y93844
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connection Size Trusco Code Mass
(g)

฿ 1,987.00

REFRIGERANT RECOVERY MC 1 Piece(s) 12 Day(s) 1/4" Male x 1/4" Male 376-0731 90

฿ 1,703.00

REFRIGERANT RECOVERY MC 1 Piece(s) 12 Day(s) 1/4" Female x 1/4" Male 376-0740 110

Basic Specifications

Product Description

[Features]
· Large lever that is easy to open and close even while wearing gloves.
[Applications]
· Refrigerant discharge prevention.

Part Number
Y93834
Y93844
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connection Size Trusco Code Mass
(g)

฿ 1,987.00

REFRIGERANT RECOVERY MC 1 Piece(s) 12 Day(s) 1/4" Male x 1/4" Male 376-0731 90

฿ 1,703.00

REFRIGERANT RECOVERY MC 1 Piece(s) 12 Day(s) 1/4" Female x 1/4" Male 376-0740 110

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1