- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
1/4" Charging Hose Plus II (Supports Old and New Refrigerants)
Specifications of Y21636
-
- Product Type
- Hose for Manifold Kit
-
- Normal Operating Pressure(MPa)
- 5.5
-
- Length
- 92
-
- Explosion Pressure(MPa)
- 27.5
-
- Trusco Code
- 333-9386
-
- Screw Size
- 1/4 Flare (UNF7/16-20 threads)
-
- Specifications
- For R407C, R404A, R507A, R134a (New Refrigerant) for R12, R22, R502
-
- Set Content
- Red 1 Unit
-
- Mass
- 160 g/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,248.00
|
HOSE FOR MANIFOLD KITS
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Hose for Manifold Kit
-
- Normal Operating Pressure(MPa)
- 5.5
-
- Length
- 92
-
- Explosion Pressure(MPa)
- 27.5
-
- Trusco Code
- 333-9386
-
- Screw Size
- 1/4 Flare (UNF7/16-20 threads)
-
- Specifications
- For R407C, R404A, R507A, R134a (New Refrigerant) for R12, R22, R502
-
- Set Content
- Red 1 Unit
-
- Mass
- 160 g/set
Product Description
[Features]
· A high-performance hose with a highly pressure-resistant construction so that work can be performed safely, also compatible with new refrigerants.
Specifications of Y21636
-
- Product Type
- Hose for Manifold Kit
-
- Normal Operating Pressure(MPa)
- 5.5
-
- Length
- 92
-
- Explosion Pressure(MPa)
- 27.5
-
- Trusco Code
- 333-9386
-
- Screw Size
- 1/4 Flare (UNF7/16-20 threads)
-
- Specifications
- For R407C, R404A, R507A, R134a (New Refrigerant) for R12, R22, R502
-
- Set Content
- Red 1 Unit
-
- Mass
- 160 g/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,248.00
|
HOSE FOR MANIFOLD KITS
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?