(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump TEZ8【1-3 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AP201
AP280
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ventilation Velocity (50/60 hz)
(L/min)
Width
(mm)
Depth
(mm)
Height
(mm)
Details Type Power Consumption
(W)
Trusco Code Capacity
(L)
Mass
(g)
Application Noise value
(dB)
Pcs./Box.
(pc.)

฿ 999,999,999.00

ASD VACUUM PUMPS 1 Pack(s)

3 Pieces Per Package

Quote - - - - Oil Cartridge - 364-0019 0.25 238 Vacuum pump TEZ8 dedicated cartridge type vacuum pump oil. For vacuum pump oil replacement. - 3

฿ 999,999,999.00

ASD VACUUM PUMPS 1 Piece(s) - Quote 189/227 239 362 262 - 350 364-0027 - 13500 - 78 -

Basic Specifications

  • Product Type
    Vacuum Pump for Freon Recovery
  • Power Supply
    AC100V(50/60Hz)
  • Intake Port Diameter
    1/4, 3/8, 1/2 (Flare Male)
  • Accessory: Different diameter adapter
    1/4 Female x 5/16 Male

Product Description

[Features]
· A transparent oil bottle which makes it easy to see how dirty the oil is and thus to know when to change the oil.
· It takes just five seconds to replace the oil: simply replace with a new oil cartridge.
· Compatible with both new refrigerant HFC (includes R32) and conventional refrigerants.
· Includes a built-in oil back-flow prevention mechanism. Prevents reverse flow of vacuum pump oil to prevent damage to HFC refrigerant devices.
· High-vacuum, with 2 stage rotary pump.

Part Number
AP201
AP280
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ventilation Velocity (50/60 hz)
(L/min)
Width
(mm)
Depth
(mm)
Height
(mm)
Details Type Power Consumption
(W)
Trusco Code Capacity
(L)
Mass
(g)
Application Noise value
(dB)
Pcs./Box.
(pc.)

฿ 999,999,999.00

ASD VACUUM PUMPS 1 Pack(s)

3 Pieces Per Package

Quote - - - - Oil Cartridge - 364-0019 0.25 238 Vacuum pump TEZ8 dedicated cartridge type vacuum pump oil. For vacuum pump oil replacement. - 3

฿ 999,999,999.00

ASD VACUUM PUMPS 1 Piece(s) - Quote 189/227 239 362 262 - 350 364-0027 - 13500 - 78 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1