(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Flanger Tool (3-thread mold dedicated)

Flexible Flanger Tool (3-thread mold dedicated)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of FV10

  • Product Type
    Flanger tool
  • Applicable Pipe Outer Diameter (millimeters)
    13・20
  • Scale Type
    For Millimeter Type
  • Trusco Code
    373-4358
  • Mass(g)
    3700
  • Application
    For flanging the flexible tube connection area.
  • Features
    Flanging can be done quickly and efficiently by simply pressing down the handle.
Part Number
FV10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,360.00

฿ 13,888.00

NEP SWAGING TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Flanger tool
  • Applicable Pipe Outer Diameter (millimeters)
    13・20
  • Scale Type
    For Millimeter Type
  • Trusco Code
    373-4358
  • Mass(g)
    3700
  • Application
    For flanging the flexible tube connection area.
  • Features
    Flanging can be done quickly and efficiently by simply pressing down the handle.

Product Description

[Features]
· Flanging can be done quickly and efficiently by simply pressing down the handle.
· Since a constant force is applied, uniform flanges can be produced.
· A holder that supports flexible tubes of 2 sizes (outer diameter: 15.8-17.0 mm, 19.5-21.0 mm).
· Comes with a resin case that's convenient for storage.
[Applications]
· For flanging the flexible tube connection area.

Specifications of FV10

  • Product Type
    Flanger tool
  • Applicable Pipe Outer Diameter (millimeters)
    13・20
  • Scale Type
    For Millimeter Type
  • Trusco Code
    373-4358
  • Mass(g)
    3700
  • Application
    For flanging the flexible tube connection area.
  • Features
    Flanging can be done quickly and efficiently by simply pressing down the handle.
Part Number
FV10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,360.00

฿ 13,888.00

NEP SWAGING TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1