(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Multi Reamer (for Copper / Stainless Steel Tube) (MR1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR1
MR2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Mass Trusco Code

฿ 6,264.08

REX PIPE REAMERS 1 Piece(s) 31 Day(s) 10~54 3/ 8~2 1/8 390 281-3122

฿ 3,980.04

REX PIPE REAMERS 1 Piece(s) 31 Day(s) 8~30 5/16~1 1/8 210 281-3131

Basic Specifications

  • Product Type
    Pipe reamer
  • Blade part
    40 Blades for Copper, Aluminum and Stainless Steel
  • Application
    For internal and external chamfering in copper, steel, stainless steel, aluminum, brass and plastic pipes.
  • Material
    Blade: Iron (C45)

Product Description

[Features]
· 40 blades for outstanding durability.
· Can support both internal and external chamfering.
[Applications]
· For internal and external chamfering of copper, iron, stainless steel, aluminum, brass and plastic pipes.

Part Number
MR1
MR2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Mass Trusco Code

฿ 6,264.08

REX PIPE REAMERS 1 Piece(s) 31 Day(s) 10~54 3/ 8~2 1/8 390 281-3122

฿ 3,980.04

REX PIPE REAMERS 1 Piece(s) 31 Day(s) 8~30 5/16~1 1/8 210 281-3131

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1