(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CVX6 |
VS4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Main Body, Related Products | Details Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 23,358.86 |
REX PIPE VICES | 1 Piece(s) | 31 Day(s) | 964 | Main Body | Stand with Vise | 244-2124 | 19600 | ||
฿ 16,460.10 |
REX PIPE VICES | 1 Piece(s) | 31 Day(s) | 815 | Related Product | Stand only | 122-9567 | 13000 |
[Features]
· A tough aluminum die-cast base.
Part Number |
---|
CVX6 |
VS4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Main Body, Related Products | Details Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 23,358.86 |
REX PIPE VICES | 1 Piece(s) | 31 Day(s) | 964 | Main Body | Stand with Vise | 244-2124 | 19600 | ||
฿ 16,460.10 |
REX PIPE VICES | 1 Piece(s) | 31 Day(s) | 815 | Related Product | Stand only | 122-9567 | 13000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?