(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Cut-Off Die-Head Pipe Threading Machine (for Stainless Steel Pipe)

Automatic Cut-Off Die-Head Pipe Threading Machine (for Stainless Steel Pipe)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of F80A3SUS

  • Product Type
    Threading machine
  • Threading capability
    15A~80A(1/2B~3B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    600
  • Standard die head
    AD15A-20A、AD25A-50A、AD65A-80A
  • Standard chaser
    ACHSS15A-20A、ACHSS25A-50A、ACHSS65A-80A
  • JAN Code
    4514706017362
  • Trusco Code
    448-9314
  • Mass(g)
    65000
  • Features
    Uses a double insulated motor with a brake. This is a cone-shaped non-snagging reamer (NS50, NS80, F80). (NS50, NS80, F80)
  • Application
    Threading stainless steel pipes.
Part Number
F80A3SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239,440.87

฿ 199,502.13

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Threading machine
  • Threading capability
    15A~80A(1/2B~3B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    600
  • Standard die head
    AD15A-20A、AD25A-50A、AD65A-80A
  • Standard chaser
    ACHSS15A-20A、ACHSS25A-50A、ACHSS65A-80A
  • JAN Code
    4514706017362
  • Trusco Code
    448-9314
  • Mass(g)
    65000
  • Features
    Uses a double insulated motor with a brake. This is a cone-shaped non-snagging reamer (NS50, NS80, F80). (NS50, NS80, F80)
  • Application
    Threading stainless steel pipes.

Specifications of F80A3SUS

  • Product Type
    Threading machine
  • Threading capability
    15A~80A(1/2B~3B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    600
  • Standard die head
    AD15A-20A、AD25A-50A、AD65A-80A
  • Standard chaser
    ACHSS15A-20A、ACHSS25A-50A、ACHSS65A-80A
  • JAN Code
    4514706017362
  • Trusco Code
    448-9314
  • Mass(g)
    65000
  • Features
    Uses a double insulated motor with a brake. This is a cone-shaped non-snagging reamer (NS50, NS80, F80). (NS50, NS80, F80)
  • Application
    Threading stainless steel pipes.
Part Number
F80A3SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239,440.87

฿ 199,502.13

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A motor with brake for double Insulation entrainment prevention is equipped.
●Stainless steel pipe chaser is standard equipment.

Specification

●Power(V):AC100
●SPQ(piece):1
●Power Cord Length: 3.0m