(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Machine

Pipe Machine

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 188,911.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F80A SALE
F80A3 SALE
N100A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Threading capability Number of load-free rotations
(min-1)
Power Supply
(V)
Power Consumption
(W)
Standard die head Standard chaser JAN Code Trusco Code Mass
(g)
Compatible Chain Part Number

฿ 188,911.42

฿ 155,757.47

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 15A~80A(1/2B~3B) 31 AC100 600 Manual 1/2-1 1/2, 1-2, 2 1/2-3 1/2~3/4、1~1 1/2、1 1/2~2、2 1/2~3 4514706017331 448-9292 64000 MD8A-10A

฿ 209,638.21

฿ 173,811.04

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 15A~80A(1/2B~3B) 31 AC100 600 Automatic 1/2-3/4, 1-2, 2 1/2-3 AC1/2~3/4、1~2、2 1/2~3 4514706017348 448-9306 64000 MD8A-10A

฿ 231,833.33

฿ 163,651.15

REX THREADING MACHINES 1 Piece(s) 9 Day(s) 15A~100A(1/2B~4B) 13・24・43 AC100/200 750 Automatic 1/2-3/4, 1-2, 2 1/2-4 1/2~3/4,1~2,2 1/2~4 4514706010523 120-5374 123000 MC8A-10A

Basic Specifications

  • Product Type
    Threading machine
  • Main Body, Related Products
    Main Body
  • Compatible Die Head Part Number
    MD8A-10A
  • Features
    Uses a double insulated motor with a brake. This is a cone-shaped non-snagging reamer (NS50, NS80, F80). (NS50, NS80, F80)

Product Description

Uses a double insulated motor with a brake.

Part Number
F80A SALE
F80A3 SALE
N100A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Threading capability Number of load-free rotations
(min-1)
Power Supply
(V)
Power Consumption
(W)
Standard die head Standard chaser JAN Code Trusco Code Mass
(g)
Compatible Chain Part Number

฿ 188,911.42

฿ 155,757.47

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 15A~80A(1/2B~3B) 31 AC100 600 Manual 1/2-1 1/2, 1-2, 2 1/2-3 1/2~3/4、1~1 1/2、1 1/2~2、2 1/2~3 4514706017331 448-9292 64000 MD8A-10A

฿ 209,638.21

฿ 173,811.04

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s) 15A~80A(1/2B~3B) 31 AC100 600 Automatic 1/2-3/4, 1-2, 2 1/2-3 AC1/2~3/4、1~2、2 1/2~3 4514706017348 448-9306 64000 MD8A-10A

฿ 231,833.33

฿ 163,651.15

REX THREADING MACHINES 1 Piece(s) 9 Day(s) 15A~100A(1/2B~4B) 13・24・43 AC100/200 750 Automatic 1/2-3/4, 1-2, 2 1/2-4 1/2~3/4,1~2,2 1/2~4 4514706010523 120-5374 123000 MC8A-10A

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With extended the stroke of the carriage without changing total length, processing with rolling head can be efficiently performed.
●By adopting bearing for the back metal, durability is improved.
●Adopting a brake equipped motor to reduce after-run, saf

Specification

●Power Cord Length: 3.0m