(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conduit Machine MCC82CM Die Head (CMDA004)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CMDA004
CMDB008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions Mass
(g)
Trusco Code

฿ 10,678.94

MCC PIPE THREADING MACHINES 1 Piece(s) 31 Day(s) C15~51 G16~42 1800 367-2611

฿ 13,338.91

MCC PIPE THREADING MACHINES 1 Piece(s) 31 Day(s) C63~75 G54~82 2400 367-2620

Basic Specifications

Product Description

[Features]
· Device uses embedded blade for threading machine to process the conduit thread.
· According to the screw pitch and screw diameter, it is subdivided into use for PF1/2 to 1 1/2 (G16 to 42), PF2 to 3 (G54 to 82), and so on.

Part Number
CMDA004
CMDB008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions Mass
(g)
Trusco Code

฿ 10,678.94

MCC PIPE THREADING MACHINES 1 Piece(s) 31 Day(s) C15~51 G16~42 1800 367-2611

฿ 13,338.91

MCC PIPE THREADING MACHINES 1 Piece(s) 31 Day(s) C63~75 G54~82 2400 367-2620

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1