(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Machine MCC Boulder

Bolt Machine MCC Boulder

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of BMK0001

  • Product Type
    Threading machine
  • Main Body, Related Products
    Main Body
  • Power Consumption(W)
    450
  • Product Threading Capacity
    W5/16~1、M8~24
  • Mass(g)
    32000
  • Number of load-free rotations(rpm)
    100
  • Trusco Code
    367-2247
  • Standard die head
    For right (BMDR001)
  • Standard chaser
    W1/2 right, W5/8 right
Part Number
BMK0001 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 166,579.00

฿ 135,228.83

MCC THREADING MACHINES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Threading machine
  • Main Body, Related Products
    Main Body
  • Power Consumption(W)
    450
  • Product Threading Capacity
    W5/16~1、M8~24
  • Mass(g)
    32000
  • Number of load-free rotations(rpm)
    100
  • Trusco Code
    367-2247
  • Standard die head
    For right (BMDR001)
  • Standard chaser
    W1/2 right, W5/8 right

Product Description

[Features]
· Cuts any length screw and the die head and chaser can be easily replaced.

Specifications of BMK0001

  • Product Type
    Threading machine
  • Main Body, Related Products
    Main Body
  • Power Consumption(W)
    450
  • Product Threading Capacity
    W5/16~1、M8~24
  • Mass(g)
    32000
  • Number of load-free rotations(rpm)
    100
  • Trusco Code
    367-2247
  • Standard die head
    For right (BMDR001)
  • Standard chaser
    W1/2 right, W5/8 right
Part Number
BMK0001 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 166,579.00

฿ 135,228.83

MCC THREADING MACHINES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1