(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BE8AA |
BE8AT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard die head | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 214,195.07 ฿ 165,251.50 |
ASD THREADING MACHINES | 1 Piece(s) | 40 Day(s) | Automatic 1/2-3/4 / 1-2 / 2 1/2-3 | 249-6585 | ||
฿ 190,935.49 ฿ 146,352.05 |
ASD THREADING MACHINES | 1 Piece(s) | 40 Day(s) | Automatic 1/2-2 / 2 1/2-3 | - |
[Features]
· Equipped with a high output motor, it can accomplish powerful cutting even at places with unfavorable power conditions (low voltage).
· Spindle does not rattle, allowing precise thread cutting due to the use of a high-precision grease-filled ball bearing.
· Suitable for standard threading of gas and water pipes up to 3 inches (80A) in size.
[Applications]
· For standard threading of gas and water pipes up to 3 inches (80A) in size.
Part Number |
---|
BE8AA |
BE8AT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard die head | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 214,195.07 ฿ 165,251.50 |
ASD THREADING MACHINES | 1 Piece(s) | 40 Day(s) | Automatic 1/2-3/4 / 1-2 / 2 1/2-3 | 249-6585 | ||
฿ 190,935.49 ฿ 146,352.05 |
ASD THREADING MACHINES | 1 Piece(s) | 40 Day(s) | Automatic 1/2-2 / 2 1/2-3 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?