- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Beaver 25 Plumbing/Gas Pipe Threading Machine
Specifications of BE25B
-
- Product Type
- Threading machine
-
- Threading capability
- 15A~25A(1/2B~1B)
-
- Main Body, Related Products
- Main Body
-
- Number of load-free rotations(min-1)
- 52
-
- Power Consumption(W)
- 600
-
- Standard die head
- Automatic 1/2 to 1"
-
- Mass(g)
- 19000
-
- Trusco Code
- 297-3855
-
- Cord Length
- 2.7m
-
- Compatible Die Head Part Number
- AS109
-
- Compatible Chain Part Number
- 89046
-
- Standard chaser
- AM1/2~3/4"・AM1~1 1/2"
-
- Features
- Spindle does not rattle, allowing for precise thread machining due to the use of a high-precision grease enclosure ball bearing.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 87,470.21
฿ 72,565.29
|
THREADING MACHINES
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Threading machine
-
- Threading capability
- 15A~25A(1/2B~1B)
-
- Main Body, Related Products
- Main Body
-
- Number of load-free rotations(min-1)
- 52
-
- Power Consumption(W)
- 600
-
- Standard die head
- Automatic 1/2 to 1"
-
- Mass(g)
- 19000
-
- Trusco Code
- 297-3855
-
- Cord Length
- 2.7m
-
- Compatible Die Head Part Number
- AS109
-
- Compatible Chain Part Number
- 89046
-
- Standard chaser
- AM1/2~3/4"・AM1~1 1/2"
-
- Features
- Spindle does not rattle, allowing for precise thread machining due to the use of a high-precision grease enclosure ball bearing.
Product Description
[Features]
· Spindle does not rattle, allowing precise thread cutting due to the use of a high-precision grease-filled ball bearing for the spindle receiver.
· Equipped with a high output motor, it can accomplish powerful cutting even at places with unfavorable power conditions (low voltage).
· Suitable for standard threading of gas and water pipes up to 1 inch (25A) in size.
· Lightweight and compact at 19 kg.
[Applications]
· For standard threading of gas and water pipes up to 1 inch (25A) in size.
Specifications of BE25B
-
- Product Type
- Threading machine
-
- Threading capability
- 15A~25A(1/2B~1B)
-
- Main Body, Related Products
- Main Body
-
- Number of load-free rotations(min-1)
- 52
-
- Power Consumption(W)
- 600
-
- Standard die head
- Automatic 1/2 to 1"
-
- Mass(g)
- 19000
-
- Trusco Code
- 297-3855
-
- Cord Length
- 2.7m
-
- Compatible Die Head Part Number
- AS109
-
- Compatible Chain Part Number
- 89046
-
- Standard chaser
- AM1/2~3/4"・AM1~1 1/2"
-
- Features
- Spindle does not rattle, allowing for precise thread machining due to the use of a high-precision grease enclosure ball bearing.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 87,470.21
฿ 72,565.29
|
THREADING MACHINES
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?