- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Tube Bender (Exclusively for Annealed Copper Tubes)
Specifications of 370-FH
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- 1/4・3/8・1/2
-
- Bending radius R
- 14.29mm・23.81mm・38.1mm
-
- Dimension Left Hand(mm)
- 400
-
- Dimension Right Hand(mm)
- 335
-
- Bend Angle(°)
- 0~180°
-
- Trusco Code
- 248-8175
-
- Mass(g)
- 1100
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,343.00
|
TUBE BENDERS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- 1/4・3/8・1/2
-
- Bending radius R
- 14.29mm・23.81mm・38.1mm
-
- Dimension Left Hand(mm)
- 400
-
- Dimension Right Hand(mm)
- 335
-
- Bend Angle(°)
- 0~180°
-
- Trusco Code
- 248-8175
-
- Mass(g)
- 1100
Product Description
[Features]
· Ideal for piping work for room air conditioners.
· Bending is possible for 3 outer diameter sizes of 1/4", 3/8", 1/2" with 1 unit.
· Lightweight as it is made of diecast aluminum.
[Applications]
· Dedicated for annealed copper pipes.
Specifications of 370-FH
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- 1/4・3/8・1/2
-
- Bending radius R
- 14.29mm・23.81mm・38.1mm
-
- Dimension Left Hand(mm)
- 400
-
- Dimension Right Hand(mm)
- 335
-
- Bend Angle(°)
- 0~180°
-
- Trusco Code
- 248-8175
-
- Mass(g)
- 1100
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,343.00
|
TUBE BENDERS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Three sizes of 1/4-inch, 3/8-inch, 1/2-inch outer diameter bending machining is possible with per unit.
●Optimum for piping of room air conditioners.Usage
●Exclusively for copper tube only.Specification
●Type:For inch
●Applicable Pipe Diameter:1/4,3/8,1/2
●Bend Radius R(mm):14.29/23.81/38.1
●Bending Angle: 0 to 180°
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?