(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Bender (for Thin Stainless Steel / Copper / Aluminum)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,734.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
364-FH-03
364-FHA05
364-FHA06
364-FHA08
364-FHAM6
364-FHAM8
364-FHAM10
364-FHAM12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Trusco Code Mass
(g)

฿ 6,435.84

IMP TUBE BENDERS 1 Piece(s) 14 Day(s) For Inch 3/16 11.11mm 180 190 248-8116 225

฿ 6,985.63

IMP TUBE BENDERS 1 Piece(s) 12 Day(s) For Inch 5/16 17.46mm 225 205 123-6377 510

฿ 6,376.80

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Inch 3/8 23.81mm 315 310 123-6385 790

฿ 8,231.86

IMP TUBE BENDERS 1 Piece(s) 12 Day(s) For Inch 1/2 38.1mm 465 430 123-6393 1570

฿ 5,734.85

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Millimeter 6 14.2mm 225 205 123-6288 450

฿ 7,020.00

IMP TUBE BENDERS 1 Piece(s) 14 Day(s) For Millimeter 8 17.5mm 225 205 123-6296 470

฿ 5,828.67

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Millimeter 10 24mm 315 310 123-6300 850

฿ 11,088.00

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Millimeter 12 38.1mm 465 430 123-6318 1600

Basic Specifications

  • Bend Angle(°)
    0~180°

Product Description

[Features]
· The deep grooved bending wheel makes it possible to finish with a small bending radius and less variation in tube wall thickness.
· Compact and lightweight with a sturdy main unit.
[Applications]
· For bending thin-walled copper, brass aluminum and stainless steel (1 mm or less, O.D. regulated pipe) as well as mild iron thin-walled pipe.

Part Number
364-FH-03
364-FHA05
364-FHA06
364-FHA08
364-FHAM6
364-FHAM8
364-FHAM10
364-FHAM12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Trusco Code Mass
(g)

฿ 6,435.84

IMP TUBE BENDERS 1 Piece(s) 14 Day(s) For Inch 3/16 11.11mm 180 190 248-8116 225

฿ 6,985.63

IMP TUBE BENDERS 1 Piece(s) 12 Day(s) For Inch 5/16 17.46mm 225 205 123-6377 510

฿ 6,376.80

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Inch 3/8 23.81mm 315 310 123-6385 790

฿ 8,231.86

IMP TUBE BENDERS 1 Piece(s) 12 Day(s) For Inch 1/2 38.1mm 465 430 123-6393 1570

฿ 5,734.85

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Millimeter 6 14.2mm 225 205 123-6288 450

฿ 7,020.00

IMP TUBE BENDERS 1 Piece(s) 14 Day(s) For Millimeter 8 17.5mm 225 205 123-6296 470

฿ 5,828.67

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Millimeter 10 24mm 315 310 123-6300 850

฿ 11,088.00

IMP TUBE BENDERS 1 Piece(s) 10 Day(s) For Millimeter 12 38.1mm 465 430 123-6318 1600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1