(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection mirror TT-L

Inspection mirror TT-L

You can add up to 6 items to the comparison list.

Loading...

Specifications of TT-L

  • Mirror Shape
    Round
  • Mirror Size(mm)
    φ100
  • Maximum expansion and contraction value in full length(mm)
    930
  • Minimum expansion and contraction value in full length(mm)
    560
  • Mass(g)
    439
  • Trusco Code
    229-6225
  • Accessory
    C Batteries x 2
Part Number
TT-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,803.00

TRC INSPECTION MIRRORS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Mirror Shape
    Round
  • Mirror Size(mm)
    φ100
  • Maximum expansion and contraction value in full length(mm)
    930
  • Minimum expansion and contraction value in full length(mm)
    560
  • Mass(g)
    439
  • Trusco Code
    229-6225
  • Accessory
    C Batteries x 2

Product Description

[Features]
· Ideal for inspection, maintenance and construction in dark and semi-visible device interiors.
· The tip is flexible and angle can be adjusted freely (flexible 100 mm).
· Bright and easy-to-see krypton bulb is used.

Specifications of TT-L

  • Mirror Shape
    Round
  • Mirror Size(mm)
    φ100
  • Maximum expansion and contraction value in full length(mm)
    930
  • Minimum expansion and contraction value in full length(mm)
    560
  • Mass(g)
    439
  • Trusco Code
    229-6225
  • Accessory
    C Batteries x 2
Part Number
TT-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,803.00

TRC INSPECTION MIRRORS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1