(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antenna Type Inspection Mirror Round/Oval (TT-60ML)

Antenna Type Inspection Mirror Round/Oval (TT-60ML)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT-60ML
TT-80CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Shape Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Trusco Code

฿ 512.00

INSPECTIONMIRRORS 1 Piece(s) Same day Round φ60 925 245 329-2363

฿ 627.00

INSPECTION MIRRORS 1 Piece(s) Same day Oval 50X80 945 265 329-2371

Basic Specifications

  • Mass(g)
    90

Product Description

[Features]
· It can be used to inspect places that are hard to see such as the rear side of a device and deep areas through reflection.
· Because it can be easily expanded and contracted, it is extremely portable.
· Easy-to-grip rubber grip.
· Suitable for maintenance and inspection in construction work.

Part Number
TT-60ML
TT-80CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Shape Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Trusco Code

฿ 512.00

INSPECTIONMIRRORS 1 Piece(s) Same day Round φ60 925 245 329-2363

฿ 627.00

INSPECTION MIRRORS 1 Piece(s) Same day Oval 50X80 945 265 329-2371

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can inspect the back side of equipment that is hard to see, the deep part and so on by reflecting.
●Easy to stretch and shrink, very convenient to carry.
●Rubber grip is easy to grip.

Specification

●SPQ(piece):6