(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Mirror Bar (02053)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
02053
02054
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Mass
(g)
Trusco Code

฿ 1,584.00

PARTS FOR INSPECTION MIR 1 Piece(s) Same day 550 150 60 424-9674

฿ 2,336.00

DOG PARTS FOR INSPECTION MIR 1 Piece(s) 31 Day(s) 1250 220 140 424-9682

Basic Specifications

  • Mirror Shape
    Square
  • Mirror Size(mm)
    60X75
  • Mirror Material
    Stainless Steel
  • Shaft Part Material
    Stainless Steel Pipe

Product Description

Stainless steel mirror, which does not break.

Part Number
02053
02054
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Mass
(g)
Trusco Code

฿ 1,584.00

PARTS FOR INSPECTION MIR 1 Piece(s) Same day 550 150 60 424-9674

฿ 2,336.00

DOG PARTS FOR INSPECTION MIR 1 Piece(s) 31 Day(s) 1250 220 140 424-9682

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since a stainless steel mirror, it doesn't break.

Specification

●Mirror Dimension(mm):60 x 75
●Mirror Shape:Square Type
●SPQ(piece):6

Materials

●Mirror: Stainless Steel
●Shaft Part: Stainless Steel Tube