(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) Clip Pliers (JR60)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JR60
JR80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)

฿ 1,959.21

MUR VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s) 396-5244 160

฿ 2,191.01

MUR VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s) 396-5252 130

Basic Specifications

  • Product Type
    Interior related
  • Overall Length(mm)
    155
  • Features
    Can easily remove automobile door panel retainer clips, hood molding retainer clips, and other flathead clips that are used in lining.

Product Description

[Features]
· Can easily remove automobile door panel weatherstrip retainer clips, water-drainage hood molding retainer clips, and other flathead clips that are used in lining.

Part Number
JR60
JR80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)

฿ 1,959.21

MUR VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s) 396-5244 160

฿ 2,191.01

MUR VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s) 396-5252 130

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1